Schneider-Electric
 
NSYETU118 picture- web-product-data-sheet
NSYETU118
Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Spacer
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Devices or rails
Product destination From the basic chassis or mounting plate
Device composition 1 spacer
Quantity per set Set of 20
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screw
Adjustment 55 mm
Height 118 mm
Width 40 mm
Depth 37 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 18.5 cm
Package 1 Length 65.0 cm
Package 1 Weight 77.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 9.0 cm
Package 2 Width 18.5 cm
Package 2 Length 65.0 cm
Package 2 Weight 1.54 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months