This Application will be decommissioned as of January 7th 2025

NSYETU48 |
Schneider-Electric
 
NSYETU48 picture- web-product-data-sheet
NSYETU48
Modular spacers 48x25 for installing devices or rails. Supply: 20 units.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Spacer
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Devices or rails
Product destination From the basic chassis or mounting plate
Device composition 1 spacer
Quantity per set Set of 20
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screw
Adjustment 25 mm
Height 48 mm
Width 40 mm
Depth 37 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 7.500 cm
Package 2 Width 8.500 cm
Package 2 Length 13.500 cm
Package 2 Weight 770.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.264 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months