Schneider-Electric
 
NSYEVA40 picture- web-product-data-sheet
NSYEVA40
EVA connectors 78x36 for symmetric C-shaped rails, C20 and C40 types.Supply: 20
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Connector
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Between C40 rails
Device composition 1 connector
Quantity per set Set of 20
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Height 78 mm
Width 36 mm
Depth 78 mm
Thickness 2.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 13.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 7.5 cm
Package 2 Width 13.5 cm
Package 2 Length 25.5 cm
Package 2 Weight 800.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months