Schneider-Electric
 
NSYEX158 picture- web-product-data-sheet
NSYEX158
Hexagonal spacers M8 height 15 for raising mounting plates, etc. Supply: 100
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Spacer
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Other hexagonal spacer
Switchgear
On mounting plate
Device composition 1 spacer
Quantity per set Set of 100
Material Galvanised steel
Complementary
Fixing mode Screw-on
Height 15 mm
ISO thread M8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 9.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 6.000 cm
Package 2 Width 14.000 cm
Package 2 Length 9.000 cm
Package 2 Weight 1.354 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months