This Application will be decommissioned as of January 7th 2025

NSYEX186 |
Schneider-Electric
 
NSYEX186 picture- web-product-data-sheet
NSYEX186
Hexagonal spacers M6 height 18 for raising mounting plates, etc. Supply: 100
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Spacer
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Other hexagonal spacer
Switchgear
On mounting plate
Device composition 1 spacer
Quantity per set Set of 100
Material Galvanised steel
Complementary
Fixing mode Screw-on
Height 18 mm
ISO thread M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 6.5 cm
Package 2 Width 9.0 cm
Package 2 Length 14.0 cm
Package 2 Weight 900.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months