Schneider-Electric
 
NSYFCG160 picture- web-product-data-sheet
NSYFCG160
Spacial SF/SM L - rail for fixing cables - 1600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Category Cabling accessory
Product or component type Rail
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Mounting location Bottom frame of enclosure
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
Device composition Fixing elements
1 rail
2 mounting support
Quantity per set Set of 1
Material Steel
Surface finish Galvanized
Fixing mode Metal clamp
Adjustment Adjustable in depth every 25 mm
Fixing center 1550 mm
Width Nominal: 1600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 6 cm
Package 1 Length 161 cm
Package 1 Weight 4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months