|
|
|
NSYFMPHD
Thalassa PHD outdoor heavy duty - wall fixing support
|
|
|
Main
Range
|
Thalassa
|
Product specific application
|
Outdoor heavy duty
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Wall fixing support
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
- H: 538 mm W: 500 mm D: 320 mm
- H: 788 mm W: 500 mm D: 320 mm
|
Mounting location
|
Top and bottom, on rear of the enclosure
|
Range compatibility
|
Thalassa Thalassa PHD
|
Device composition
|
Fixing elements
6 lug
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Zinc coated steel
|
Surface finish
|
Polyester powder
|
Fixing mode
|
Visible screws - from the outside location
|
Permanent permissible load
|
180 kg
|
Height
|
150 mm
|
Width
|
Enclosure nominal dimension: 500 mm
|
Depth
|
Enclosure nominal dimension : 320 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
13.000 cm
|
Package 1 Length
|
13.000 cm
|
Package 1 Weight
|
682.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|