Schneider-Electric
 
NSYFSP27360 picture- web-product-data-sheet
NSYFSP27360
Post mounting accessory for 35cm face of PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Post fixing device
Device application Multi-purpose
Enclosure nominal dimensions - W: 360 mm
Mounting location Rear of enclosure
Outdoor installations on a post
Range compatibility Thalassa Thalassa PLS
Device composition Fixing elements
2 support rail
2 strip
Complementary
Fixing mode By fixing element - on a post location
Permanent permissible load 0 kg
Height 30 mm
Width 400 mm
Depth 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 40 cm
Package 1 Length 30 cm
Package 1 Weight 2.087 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months