Schneider-Electric
 
NSYFSPLAZ picture- web-product-data-sheet
NSYFSPLAZ
4 threaded pin for floor fixation -to be drown in concrete base
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Floor-fixing stud
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On the floor
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
4 floor-fixing stud
Complementary
Fixing mode Screwed - on enclosure location
Permanent permissible load 0 kg
Height 55 mm
Width 90 mm
Depth 270 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 9.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 1.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months