Schneider-Electric
 
NSYFXMNT60F picture- web-product-data-sheet
NSYFXMNT60F
Fixed support for Masterpact MTZ1 & NT, PanelSeT SFN, PanelSeT SF, galvanized steel, W600
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
For enclosure nominal dimensions - W: 600 mm
Installed device Fixed NT06...16 for Masterpact (3P or 4P)
Fixed MTZ1 06...16 for Masterpact (3P or 4P)
Mounting location On universal cross railwidth65 mm)
On quick cross railwidth65 mm)
Mounting plate description Pre-punched
Range compatibility PanelSeT PanelSeT SF
Device composition 1 mounting plate
Fixing kit (screws, cage nuts…)
Quantity per set Set of 1
Material Steel
Complementary
Fixing mode By screws - screw type M6 - rail location
Height 30 mm
Width 571 mm
Depth 155 mm
Net weight 2.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 58.000 cm
Package 1 Width 18.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 2.720 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 16.320 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations