Schneider-Electric
 
NSYFXMNT80F picture- web-product-data-sheet
NSYFXMNT80F
Fixed support for Masterpact MTZ1 & NT, PanelSeT SFN, Spacial SF, galvanized steel, W800
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
For enclosure nominal dimensions - W: 800 mm
Installed device Fixed NW08...32 for Masterpact (3P or 4P)
Fixed MTZ2 08...32 for Masterpact (3P or 4P)
Mounting location On universal cross railwidth65 mm)
On quick cross railwidth65 mm)
Mounting plate description Pre-punched
Range compatibility Spacial Spacial SF
Device composition 1 mounting plate
Fixing kit (screws, cage nuts…)
Quantity per set Set of 1
Material Steel
Complementary
Fixing mode By screws - screw type M6 - rail location
Height 30 mm
Width 771 mm
Depth 155 mm
Net weight 3.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 18.0 cm
Package 1 Length 78.0 cm
Package 1 Weight 3.668 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 45.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 83.36 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations