Schneider-Electric
 
NSYFXMNWT60FW picture- web-product-data-sheet
NSYFXMNWT60FW
Withdrawable support Masterpact MTZ1 & NT, Fixed/Withdrawable suppport MTZ2 & NW, PanelSeT SFN, PanelSeT SF, W600
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
For enclosure nominal dimensions - W: 600 mm
Installed device Fixed NW08...32 for Masterpact (3P or 4P)
Withdrawable NW08...32 for Masterpact (3P or 4P)
Withdrawable NT06...16 for Masterpact (3P or 4P)
Fixed MTZ2 08...32 for Masterpact (3P or 4P)
Withdrawable MTZ2 08...32 for Masterpact (3P or 4P)
Withdrawable MTZ1 06...16 for Masterpact (3P or 4P)
Mounting location On universal cross railwidth90 mm) for NW08...32 device installation
On quick cross railwidth90 mm) for NW08...32 device installation
On universal cross railwidth65 mm) for NT06...16 device installation
On quick cross railwidth65 mm) for NT06...16 device installation
On universal cross railwidth90 mm) for MTZ2 08...32 device installation
On quick cross railwidth90 mm) for MTZ2 08...32 device installation
On universal cross railwidth65 mm) for MTZ1 06...16 device installation
On quick cross railwidth65 mm) for MTZ1 06...16 device installation
Mounting plate description Pre-punched
Range compatibility PanelSeT PanelSeT SF
Device composition 1 mounting plate
Fixing kit (screws, cage nuts…)
Quantity per set Set of 1
Material Steel
Complementary
Fixing mode By screws - screw type M6 - rail location
Height 60 mm
Width 571 mm
Depth 230 mm
Net weight 4.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 58.000 cm
Package 1 Width 24.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 4.452 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 48.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 102.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 32