|
|
|
NSYID226
Spacial SF/SM plain internal door - 2200x600 mm
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Door
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Front
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
|
Device composition
|
1 door
1 handle
Fixing elements
2 locks
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Sheet steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Lock type
|
Lock 3 mm double bar
|
Number of locks
|
2
|
Adjustment
|
Adjustable in depth every 25 mm
|
Door type
|
Internal plain
|
Door opening side
|
Reversible
|
Maximum load
|
15 kg/m²
|
Height
|
Nominal: 2200 mm
Real: 2065 mm
|
Width
|
Nominal: 600 mm
Real: 500 mm
|
Depth
|
19.5 mm
|
Contractual warranty
|
|