Schneider-Electric
 
NSYID228 picture- web-product-data-sheet
NSYID228
Spacial SF/SM plain internal door - 2200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition 1 door
2 lock with 3 mm double bar insert
1 handle
Fixing elements
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 2
Adjustment Adjustable in depth every 25 mm
Door type Internal plain
Door opening side Reversible
Maximum load 15 kg/m²
Height Nominal: 2200 mm
Real: 2065 mm
Width Nominal: 800 mm
Real: 700 mm
Depth 19.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 76 cm
Package 1 Length 213 cm
Package 1 Weight 30 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months