Schneider-Electric
 
NSYIN2331A1 picture- web-product-data-sheet
NSYIN2331A1
Cylindrical barrel - 2331A keylock
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Cylindrical barrel
Application Multi-purpose
Mounting support Handle
Product compatibility SF, SM, SD and PLA enclosures
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SD
Thalassa Thalassa PLA
Device composition 1 cylindrical barrel
2 key
Complementary
Quantity per set Set of 1
Type of keylock Cylindrical
Key number 2331A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 50.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months