Schneider-Electric
 
NSYINICHEL8791 picture- web-product-data-sheet
NSYINICHEL8791
Cylindrical barrel MICHELIN lock 8079 without key
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Locking accessory
Product or component type Cylindrical barrel
Application Multi-purpose
Mounting support Handle
Product compatibility SF, SM and SD enclosures
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition 1 cylindrical barrel
Complementary
Quantity per set Set of 1
Type of keylock MICHELIN
Key number 8379
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 56 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months