Schneider-Electric
 
NSYJED860 picture- web-product-data-sheet
NSYJED860
Gasket for Thalassa PLD enclosure width 590 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Gasket
Nominal dimensions of the housing - W: 590 mm
Mounting location On door
On enclosure
Range compatibility Thalassa PLD enclosure
Complementary
Material Synthetic material
Colour Black
Fixing mode Adhesive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 25 cm
Package 1 Length 62 cm
Package 1 Weight 494 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov