|
|
|
NSYKPLM
padlock device for WM encl.
|
|
|
Main
Product or component type
|
Padlocking device
|
Complementary
Accessory / separate part category
|
Locking accessory
|
Accessory / separate part type
|
Lock
|
Device application
|
Multi-purpose
|
Mounting support
|
Direct mounting on door
|
Range compatibility
|
Thalassa Thalassa PLM
PanelSeT PanelSeT CRN
|
Device composition
|
1 padlock
|
Quantity per set
|
Set of 1
|
Lock type
|
Padlockable
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
4.500 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
126.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
8.772 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
640
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
152.352 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
Contractual warranty
|
|