Schneider-Electric
 
NSYLAM3MULN picture- web-product-data-sheet
NSYLAM3MULN
Orange Power cable 3m (118,11") long for UL Multi-fixing LED lamps
Schneider Electric
Characteristics
Main
Range Thalassa
Range compatibility Spacial
Thalassa
Accessory / separate part category Cabling accessory
Product or component type Power cable
Application Multi-purpose
Network type AC
Complementary
Body colour Orange
Cable length 3 m
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 11.5 cm
Package 1 Length 32.0 cm
Package 1 Weight 352.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information