This Application will be decommissioned as of January 7th 2025

NSYLAMACM |
Schneider-Electric
 
NSYLAMACM picture- web-product-data-sheet
NSYLAMACM
AC male connector for Multi-fixing LED lamps, 3P, screw connection, 250V/16A
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Connection accessory
Product or component type Cable connector
Application Cable installation
Additional information With strain relief
[In] rated current 16 A
Rated voltage 250 V
Network type AC
Complementary
Connector type Male
Material Polyamide
Body colour Black
Fixing mode Screw
Cable outer diameter 5.5…9 mm
Nominal cross section 0.5…2.5 mm²
Cable cross section 0.5…2.5 mm²
Height 13.8 mm
Width 23 mm
Depth 53.2 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 2.100 cm
Package 1 Length 5.500 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 9.500 cm
Package 2 Length 13.000 cm
Package 2 Weight 138.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 18.000 cm
Package 3 Width 18.000 cm
Package 3 Length 20.500 cm
Package 3 Weight 1.380 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No