|
NSYLAMCB
Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket inglesa - Britsh
|
|
|
|
|
End of Commercialization AUG 20, 2020
|
|
|
|
|
Main
Range of product
|
Lighting and power sockets
|
Accessory / separate part category
|
Lighting accessory
|
Product or component type
|
Lamp
|
Device application
|
Multi-purpose
|
Device composition
|
Fixing elements
Lamp
Switch and power socket
|
Complementary
Outlet standard deviation
|
British
|
Rated lamp wattage
|
11 W
|
[Ue] rated operational voltage
|
230 V 50/60 Hz
|
Bulb base
|
2G7
|
Bulb type
|
Fluorescent
|
Control type
|
Built-it switch
|
Luminous flux
|
900 lm
|
Service life in hours
|
8000 h
|
Electrical connection
|
Screw connector <= 2.5 mm²
|
Mounting location
|
Top front of enclosure
|
Mounting support
|
Cross rails
Metal parts
DIN rail
Upright
|
Fixing mode
|
Screws
Clip-in
Magnetic fixing
|
Range compatibility
|
Spacial Spacial S3D
Spacial Spacial CRN
Thalassa Thalassa PLA
Thalassa Thalassa PLM
Spacial Spacial SFX
Spacial Spacial SMX
Spacial Spacial SF
Spacial Spacial SM
|
Material
|
Light grey plastic
|
Height
|
40 mm
|
Width
|
372 mm
|
Depth
|
63 mm
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
|
Electrical insulation class
|
Class I
|
Flame retardance
|
V0 conforming to UL 94
|
Electromagnetic compatibility
|
Emission standard for industrial environments conforming to IEC 61000-6-4
|
Standards
|
UL 508 A
|
Product certifications
|
VDE
|
Ambient air temperature for operation
|
-16…65 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
8.2 cm
|
Package 1 Length
|
40 cm
|
Package 1 Weight
|
850 g
|
Contractual warranty
|