|
|
|
NSYLAMDCF
DC female connector for Multi-fixing LED lamps, 3P, screw connection, 250V/16A
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Connection accessory
|
Product or component type
|
Cable connector
|
Application
|
Cable installation
|
Additional information
|
With strain relief
|
[In] rated current
|
16 A
|
Rated voltage
|
250 V
|
Network type
|
DC
|
Complementary
Connector type
|
Female
|
Material
|
Polyamide
|
Body colour
|
Black
|
Head colour
|
Brown
|
Fixing mode
|
Screw
|
Cable outer diameter
|
5.5…9 mm
|
Nominal cross section
|
0.5…2.5 mm²
|
Cable cross section
|
0.5…2.5 mm²
|
Height
|
13.8 mm
|
Width
|
23 mm
|
Depth
|
53.2 mm
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
12.5 cm
|
Package 1 Length
|
7.0 cm
|
Package 1 Weight
|
5.0 g
|
Offer Sustainability
|
|