IP degree of protection
|
IP20 conforming to IEC 60529
|
Electrical insulation class
|
Class II
|
Electromagnetic compatibility
|
EMC immunity conforming to EN 55015
|
Standards
|
UL 508 A
IEC 60598
UL 8750
UL 1598
EN 55015
UL 94
|
Ambient air temperature for operation
|
-16…65 °C
|
Ambient air temperature for storage
|
-10…60 °C
|