|
|
|
NSYLAMPORTLD
Portable lamp with on/off switch - 230V AC - 10W
|
|
|
Main
Range of product
|
Lighting and power sockets
|
Accessory / separate part category
|
Lighting accessory
|
Product or component type
|
Lamp
|
Device application
|
Multi-purpose
|
Device composition
|
1 lamp
1 cable
1 fixed base
|
Power factor
|
0.9
|
Complementary
Outlet standard deviation
|
Without socket
|
Rated lamp wattage
|
10 W
|
[Ue] rated operational voltage
|
120 V AC 50/60 Hz
|
Bulb base
|
E27
|
Bulb type
|
LED
|
Control type
|
Built-in recessed switch
|
Luminous flux
|
1100 lm
|
Colour temperature
|
4000 K
|
Service life in hours
|
25000 h
|
Electrical connection
|
Cable 3 m supplied
|
Fixing mode
|
Screws
Adhesive
|
Range compatibility
|
Spacial
Thalassa
|
Material
|
PC (UL94 V-0)
|
Height
|
403.5 mm
|
Width
|
91.5 mm
|
Depth
|
66 mm
|
Colour
|
Black (RAL 9005)
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
|
Electrical insulation class
|
Class II
|
Standards
|
IEC 60598
UL 94
|
Ambient air temperature for operation
|
-16…65 °C
|
Ambient air temperature for storage
|
-10…60 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.500 cm
|
Package 1 Width
|
11.000 cm
|
Package 1 Length
|
37.000 cm
|
Package 1 Weight
|
882.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
24.000 cm
|
Package 2 Width
|
43.000 cm
|
Package 2 Length
|
39.000 cm
|
Package 2 Weight
|
9.452 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
360
|
Package 3 Height
|
178.000 cm
|
Package 3 Width
|
100.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
353.272 kg
|
Offer Sustainability
|
|