Schneider-Electric
 
NSYLCKWSF picture- web-product-data-sheet
NSYLCKWSF
PanelSeT SF/SM door locking system toothed washer
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Locking system
Offer type Spare part
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Washer
Device application Multi-purpose
Mounting support Direct mounting on locking rods
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Device composition 1 washer
Quantity per set Set of 20
Material Rods: zinc plated steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 1.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months