Schneider-Electric
 
NSYLCR40 picture- web-product-data-sheet
NSYLCR40
Spacial SF cross rails for Lutze chassis - 2.5 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Cross rail
Application Multi-purpose
Nominal dimensions of the housing - D: 400 mm
Complementary
Range compatibility Spacial Spacial SF
Mounting location Sides of enclosure
Mounting support Lutze chassis
Device composition Fixing elements
6 cross rails
Quantity per set Set of 1
Material Galvanised steel
Fixing mode By screws
Adjustment Adjustable in height with a pitch of 25 mm
Height 45 mm
Width Fixing centers: 350 mm
Nominal: 400 mm
Thickness 2.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 37 cm
Package 1 Length 53 cm
Package 1 Weight 3.12 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months