This Application will be decommissioned as of January 7th 2025

NSYLSUP |
Schneider-Electric
 
NSYLSUP picture- web-product-data-sheet
NSYLSUP
Spacial SF supports for Lutze chassis - 2.5 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Support
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Range compatibility Spacial Spacial SF
Mounting location Back of enclosure
Mounting support Lutze chassis
Device composition Fixing elements
6 supports
Quantity per set Set of 1
Material Galvanised steel
Fixing mode By screws - back of enclosure location
Adjustment Adjustable in height with a pitch of 25 mm
Height 35 mm
Width 45 mm
Depth 75 mm
Thickness 2.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 920.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 19.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months