Schneider-Electric
 
NSYLT27 picture- web-product-data-sheet
NSYLT27
Triangular key for triangular headed screws of PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Key
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Triangular key
Device application Multi-purpose
Mounting support Triangular screws
Range compatibility Thalassa Thalassa PLS
Device composition 1 triangular key
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 50.0 g
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months