Schneider-Electric
 
NSYMB106 picture- web-product-data-sheet
NSYMB106
Insulating mounting plate for enclosure H1000xW600mm made of bakelite
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 1000 mm W: 600 mm
Mounting location Step slide
Direct fixing on backstuds
Mounting plate description Plain
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Quantity per set Set of 1
Material Bakelite
Colour Black (RAL 9005)
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 53.1 kg S3D, CRN, S3X enclosures
53.1 kg PLM enclosure
Maximum load 100 kg S3D, CRN, S3X enclosures
100 kg PLM enclosure
Height 965 mm
Width 550 mm
Surface and useful surface 53.1 dm²
Thickness 5 mm
Net weight 42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 55.0 cm
Package 1 Length 96.5 cm
Package 1 Weight 4.777 kg
Offer Sustainability
SCIP Number F0a7ce1b-1203-4036-ab50-52a050b14839
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months