Schneider-Electric
 
NSYMB33 picture- web-product-data-sheet
NSYMB33
Insulating mounting plate for enclosure H300xW300mm made of bakelite
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 300 mm W: 300 mm
Mounting location Direct fixing on backstuds
Step slide
Mounting plate description Plain
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Quantity per set Set of 1
Material Bakelite
Colour Black (RAL 9005)
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 225 kg
Height 265 mm
Width 250 mm
Thickness 4 mm
Net weight 3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 26.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 404.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 70
Package 2 Height 20.0 cm
Package 2 Width 100.0 cm
Package 2 Length 100.0 cm
Package 2 Weight 43.28 kg
Offer Sustainability
SCIP Number F0a7ce1b-1203-4036-ab50-52a050b14839
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months