This Application will be decommissioned as of January 7th 2025

NSYMBC68 |
Schneider-Electric
 
NSYMBC68 picture- web-product-data-sheet
NSYMBC68
Spacial SF rear partition - compartimentalised application - 600x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Partition
Anwendung Compartmentalised application
Nennmaße des Gehäuses -
Mounting location Rear
Mounting support Partition tray
Range compatibility Spacial Spacial SFM
Device composition Fixing elements
1 rear partition
Quantity per set Set of 1
Complementary
Material Galvanised steel
Height Real: 616 mm
Nominal: 600 mm
Width Nominal: 800 mm
Real: 706 mm
Depth 20 mm
Contractual warranty
Warranty 18 months