Schneider-Electric
 
NSYMCDFIX picture- web-product-data-sheet
NSYMCDFIX
Cable duct fixing supports, PanelSeT SFN, PanelSeT SF, PanelSeT SM, set of 6
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting accessory
Product or component type Mounting support
Product destination Cable duct
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Anwendung Multi-purpose
Mounting support Cable duct
DIN rail
Device composition Fixing elements
3 right support
3 left support
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws
Height Fixing center: 85 mm
115 mm
Width Fixing center: 50 mm
155 mm
Depth 91.5 mm
145 mm
Diameter 0 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 15.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 688.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 120.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months