Schneider-Electric
 
NSYMCOD264 picture- web-product-data-sheet
NSYMCOD264
Spacial SF control desk - steel - enclosure width: 600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Interface accessory
Product or component type Control desk
Anwendung Compartmentalised application
Nennmaße des Gehäuses - W: 600 mm
Mounting location Front of enclosure
Mounting support Intermediate crossbar
Range compatibility Spacial Spacial SFM
Device composition Fixing elements
1 control desk
Quantity per set Set of 1
Complementary
Material Locking system: polyamide 6 with 30 % fibre glass
Control desk: steel
Colour Control desk: grey (RAL 7035)
Locking system: black (RAL 9005)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Fixing mode By fixing element - on structure location
Height 394 mm
400 mm
Width Real: 570 mm
Nominal: 600 mm
Depth 522.1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 54 cm
Package 1 Width 60 cm
Package 1 Length 40 cm
Package 1 Weight 18 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months