Schneider-Electric
 
NSYMDT picture- web-product-data-sheet
NSYMDT
PanelSeT SF drilling template
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Drill template
Application Compartmentalised application
Nominal dimensions of the housing -
Mounting location On vertical uprights
Range compatibility PanelSeT SF compartimentalised version
Complementary
Material Steel
Surface finish Zinc coated
Height 60 mm
Width 150 mm
Depth 80 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 15.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 210.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months