Schneider-Electric
 
NSYMDVR3 picture- web-product-data-sheet
NSYMDVR3
Vertical aluminium rail, height 300mm. Packaging unit: 10 pieces.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Rail
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting support Fixing nut
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Thalassa Thalassa PLM
Device composition 1 upright
Quantity per set Set of 10
Material Aluminium
Complementary
Fixing mode Screwed - screw type M8 - on backstuds of enclosure location
Height Nominal: 300 mm
Real: 239.3 mm
Width 25 mm
Depth 15 mm
Thickness 2.5 mm
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 8 cm
Package 1 Length 24.5 cm
Package 1 Weight 70 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 24.5 cm
Package 2 Width 8 cm
Package 2 Length 3 cm
Package 2 Weight 748 g
Unit Type of Package 3 PAL
Number of Units in Package 3 300
Package 3 Height 40 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 22.4 kg
Offer Sustainability
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months