Schneider-Electric
 
NSYMDVR4 picture- web-product-data-sheet
NSYMDVR4
Vertical aluminium rail, height 400mm. Packaging unit: 10 pieces.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Rail
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting support Fixing nut
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Thalassa Thalassa PLM
Device composition 1 upright
Quantity per set Set of 10
Material Aluminium
Complementary
Fixing mode Screwed - screw type M8 - on backstuds of enclosure location
Height Nominal: 400 mm
Real: 339.3 mm
Width 25 mm
Depth 15 mm
Thickness 2.5 mm
Net weight 0.105 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 9.0 cm
Package 1 Length 34.5 cm
Package 1 Weight 105.0 g
Offer Sustainability
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months