This Application will be decommissioned as of January 7th 2025

NSYMF2PLAZ4 |
Schneider-Electric
 
NSYMF2PLAZ4 picture- web-product-data-sheet
NSYMF2PLAZ4
Thalassa PHD outdoor heavy duty - floor fixing kit for enclosure depth 420
Schneider Electric
Characteristics
Main
Range Thalassa
Product specific application Outdoor heavy duty
Accessory / separate part category Mounting accessory
Product or component type Floor-standing kit
Device application Multi-purpose
Enclosure nominal dimensions - D: 420 mm
Mounting location On the floor
Range compatibility Thalassa Thalassa PHD
Device composition Fixing elements
4 floor-fixing stud
Quantity per set Set of 1
Complementary
Material Zinc coated steel
Fixing mode Visible screws
Permanent permissible load 0 kg
Height 21 mm
Width 368 mm
Depth 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations