|
|
|
NSYMFB
Fixing brackets for internal fixing of vertical rails at the same level of base
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Fixing bracket
|
Device application
|
Multi-purpose
|
Mounting support
|
Standard or technical uprights
|
Range compatibility
|
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SDX
|
Device composition
|
Fixing elements
4 brackets for fixing uprights
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Fixing mode
|
By screws - screw type M6 self tapping
|
Adjustment
|
Adjustable in depth every 25 mm
|
Height
|
36 mm
|
Width
|
74 mm
|
Depth
|
144 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
15.500 cm
|
Package 1 Weight
|
321.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
500
|
Package 2 Height
|
25.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
77.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
2
|
Contractual warranty
|
|