Schneider-Electric
 
NSYMFPLAZ104 picture- web-product-data-sheet
NSYMFPLAZ104
metalic floor-fixing frame for vers.PLAZ or PLAZT W1000xD420mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Floor-fixing frame
Device application Multi-purpose
Enclosure nominal dimensions - W: 1000 mm D: 420 mm
Mounting location On the floor
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
4 floor-fixing stud
1 floor-fixing frame
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode Screwed - on enclosure location
By floor-fixing studs - on floor location
Height 8 mm
Width 980 mm
Depth 360 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 46.5 cm
Package 1 Length 98.5 cm
Package 1 Weight 9.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months