Schneider-Electric
 
NSYMFS1D picture- web-product-data-sheet
NSYMFS1D
set of 2 Spacial SM / Spacial SF adjustable supports with no rail
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Support
Range compatibility PanelSeT SF
PanelSeT SM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On modular chassis coupling set
Product destination Symmetrical DIN rail
Device composition 2 support
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws
Height 25 mm
Width 90 mm
Depth 110 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 180.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months