Schneider-Electric
 
NSYMLCD23 picture- web-product-data-sheet
NSYMLCD23
Spacial SF 2233X keylock - for folding panel and control desk
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Locking accessory
Product or component type Lock
Application PC application
Compartmentalised application
Mounting support Control desk
Folding panel
Product compatibility SF enclosures
Range compatibility Spacial Spacial SF
Device composition 1 insert
Complementary
Quantity per set Set of 1
Lock type Key lock
Type of keylock Cylindrical
Key number 2233X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.342 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months