Schneider-Electric
 
NSYMLS6 picture- web-product-data-sheet
NSYMLS6
Spacial SF lock with 6 mm square insert - for partial door, folding panel
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Locking accessory
Product or component type Lock
Application Compartmentalised application
PC application
Mounting support Partial door
Folding panel
Control desk
Product compatibility SF enclosures
Range compatibility Spacial Spacial SF
Device composition 1 shape insert
Complementary
Quantity per set Set of 1
Lock type Lock 6 mm square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.6 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months