Back
NSYMP108
Spacial SF mounting plate - 1000x800 mm
Download NSYMP108 product datasheet
TODAY
NOV 28, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Main
Range
Spacial
Accessory / separate part category
Mounting accessory
Product or component type
Mounting plate
Device application
Compartmentalised application
Enclosure nominal dimensions
-
Mounting plate description
Plain
Range compatibility
Spacial Spacial SFM
Quantity per set
Set of 1
Material
Galvanised steel
Complementary
Fixing mode
By fixing kit
Height
Nominal: 1000 mm
Real: 965 mm
Width
Nominal: 800 mm
Real: 700 mm
Contractual warranty
Warranty
18 months