Schneider-Electric
NSYMP68 picture- web-product-data-sheet
NSYMP68
Spacial SF mounting plate - 600x800 mm
Schneider Electric
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Compartmentalised application
Enclosure nominal dimensions -
Mounting plate description Plain
Range compatibility Spacial Spacial SFM
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing kit
Height Nominal: 600 mm
Real: 565 mm
Width Nominal: 800 mm
Real: 700 mm
Contractual warranty
Warranty 18 months