Schneider-Electric
 
NSYMPB4SD picture- web-product-data-sheet
NSYMPB4SD
4 rails and brackets to install mounting plates in control desk D400mm
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Fixing bracket
Range compatibility PanelSeT SD
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Upper part of control desk with console
Product destination Mounting plate at the top or across the height
Device composition 4 rail
4 fixing bracket
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element
Height 80 mm
Width 150 mm
Depth Nominal : 400 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 15.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 2.040 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months