Schneider-Electric
 
NSYMPBSD picture- web-product-data-sheet
NSYMPBSD
4 brackets to install mounting plates in desks
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Fixing bracket
Range compatibility PanelSeT SD
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On adjustment rails of control desks with rear access
Product destination Mounting plate back to back position
Device composition 4 fixing bracket
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Permanent permissible load 250 kg
Height 106 mm
Width 112 mm
Depth 136 mm
Thickness 4 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 12.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 850.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months