Schneider-Electric
 
NSYMPD108T picture- web-product-data-sheet
NSYMPD108T
PanelSeT SF transparent door - 1000x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Partial door
Application Compartmentalised application
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SFM
Device composition 2 escutcheon lock and 3 mm double bar insert
1 partial door
2 vertical reinforcement frame
3 hinges
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 2
Door type External transparent
Door opening side Reversible (120 °)
Height Nominal: 1000 mm
Real: 994 mm
Width Nominal: 800 mm
Real: 769 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 78.000 cm
Package 1 Length 100.500 cm
Package 1 Weight 11.648 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 6
Package 2 Height 57.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 82.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months