This Application will be decommissioned as of January 7th 2025

NSYMPD28T |
Schneider-Electric
 
NSYMPD28T picture- web-product-data-sheet
NSYMPD28T
Spacial SF transparent door - 200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Partial door
Application Compartmentalised application
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial SFM
Device composition 1 partial door
2 hinges
1 escutcheon lock and 3 mm double bar insert
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 1
Door type External transparent
Door opening side Reversible (120 °)
Height Nominal: 200 mm
Real: 194 mm
Width Nominal: 800 mm
Real: 769 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 20 cm
Package 1 Length 78 cm
Package 1 Weight 2.66 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months