This Application will be decommissioned as of January 7th 2025

NSYMPD66T |
Schneider-Electric
 
NSYMPD66T picture- web-product-data-sheet
NSYMPD66T
PanelSeT SF transparent door - 600x600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Partial door
Application Compartmentalised application
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SFM
Device composition 2 escutcheon lock and 3 mm double bar insert
1 partial door
2 vertical reinforcement frame
3 hinges
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 2
Door type External transparent
Door opening side Reversible (120 °)
Height Nominal: 600 mm
Real: 594 mm
Width Nominal: 600 mm
Real: 569 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 61.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 5.942 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 12
Package 2 Height 83.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 77.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 42
Contractual warranty
Warranty 18 months