Schneider-Electric
 
NSYMPP3025 picture- web-product-data-sheet
NSYMPP3025
Insulating mounting plate for enclosure H300xW250mm made of polyester
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Direct fixing on backstuds
Step slide
Mounting plate description Plain
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Quantity per set Set of 1
Material Fibreglass reinforced polyester
Colour Grey (RAL 7035)
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 1875 kg
Height Nominal: 265 mm
Enclosure nominal dimension: 300 mm
Width Nominal: 200 mm
Enclosure nominal dimension: 250 mm
Thickness 4 mm
Net weight 4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 20.0 cm
Package 1 Length 26.5 cm
Package 1 Weight 382.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months